See datasheet for actual packaging/pinout drawings

Package | PIN:

GQL | 56

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 9.25
10 - 24 $ 8.60
25 - 99 $ 8.30
100 - 249 $ 7.25
250 - 499 $ 6.90
500 - 749 $ 6.35
750 - 999 $ 5.70
1000 - 9999 $ 5.68
  View datasheet for CLVTH16373MGQLREP View product folder for CLVTH16373MGQLREP

Adjust your quantity during checkout

CLVTH16373MGQLREP-Enhanced Product 3.3-V Abt 16-Bit Transparent D-Type Latches With 3-State Outputs

The SN74LVTH16373 is a 16-bit transparent D-type latch with tri-state outputs designed for low-voltage (3.3 V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment.

This device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. This device can be used as two 8-bit latches or one 16-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00