See datasheet for actual packaging/pinout drawings

Package | PIN:

GKE | 96

Temp:

I (-40 to 85)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 6.30
10 - 24 $ 5.74
25 - 99 $ 5.18
100 - 249 $ 4.76
250 - 499 $ 4.34
500 - 749 $ 3.75
750 - 999 $ 3.25
1000 - 9999 $ 2.80
  View datasheet for CLVTH32244IGKEREP View product folder for CLVTH32244IGKEREP

Adjust your quantity during checkout

CLVTH32244IGKEREP-Enhanced Product 3.3-V Abt 32-Bit Buffer/Driver With 3-State Outputs

The SN74LVTH32244 is a 32-bit buffer and line driver designed for low-voltage (3.3-V) VCC operation, but with the capability to provide a TTL interface to a 5-V system environment. This device can be used as eight 4-bit buffers, four 8-bit buffers, two 16-bit buffers, or one 32-bit buffer. The device provides true outputs and has symmetrical active-low output-enable (OE)\ inputs. It is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

When VCC is between 0 and 1.5-V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5-V, OE\ shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00