See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQK | 6

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

CSD13202Q2


N-Channel Power MOSFET, , 12V Vds, 9.3mohm Rdson4.5 (max)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.43
10 - 24 $ 0.38
25 - 99 $ 0.35
100 - 249 $ 0.30
250 - 499 $ 0.27
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments CSD13202Q2

This 12-V, 7.5-mΩ NexFET™ power MOSFET has been designed to minimize losses in power conversion and load management applications. The SON 2 × 2 offers excellent thermal performance for the size of the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00