See datasheet for actual packaging/pinout drawings

Package | PIN:

YZB | 4

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.25
10 - 24 $ 0.22
25 - 99 $ 0.20
100 - 249 $ 0.17
250 - 499 $ 0.16
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for CSD13302W View product folder for CSD13302W

Adjust your quantity during checkout

CSD13302W-CSD13302W 12 V N-Channel NexFET™ Power MOSFET

This 14.6 mΩ, 12 V, N-Channel device is designed to deliver the lowest on resistance and gate charge in a small 1 × 1 mm outline with excellent thermal characteristics and an ultra low profile.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00