See datasheet for actual packaging/pinout drawings

Package | PIN:

DQK | 6

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.43
10 - 24 $ 0.38
25 - 99 $ 0.34
100 - 249 $ 0.29
250 - 499 $ 0.27
500 - 749 $ 0.21
750 - 999 $ 0.16
1000 - 9999 $ 0.14
  View datasheet for CSD16301Q2 View product folder for CSD16301Q2

Adjust your quantity during checkout

CSD16301Q2-N-Channel NexFET™ Power MOSFET

This 25-V, 19-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and load management applications. The 2-mm × 2-mm SON package offers excellent thermal performance for the size of the package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00