See datasheet for actual packaging/pinout drawings

Package | PIN:

YJJ | 3

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.20
10 - 24 $ 0.18
25 - 99 $ 0.16
100 - 249 $ 0.14
250 - 499 $ 0.13
500 - 749 $ 0.10
750 - 999 $ 0.08
1000 - 9999 $ 0.07
  View datasheet for CSD17484F4 View product folder for CSD17484F4

Adjust your quantity during checkout

CSD17484F4-CSD17484F4 30 V N-Channel FemtoFET™ MOSFET

This 99-mΩ, 30-V, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.







View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00