See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQJ | 8

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

CSD19531Q5A


100V, 5.3mOhm, SON5x6 NexFET™ Power MOSFET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.41
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.02
250 - 499 $ 0.95
500 - 749 $ 0.79
750 - 999 $ 0.65
1000 - 9999 $ 0.60

Adjust your quantity during checkout

Texas Instruments CSD19531Q5A

This 100 V, 5.3 mΩ, SON 5 mm × 6 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.

Typical RθJA = 40°C/W on a 1−inch2, 2-oz. Cu pad on a 0.06−inch thick FR4 PCB. Max RθJC = 1.0°C/W, pulse duration ≤100 μs, duty cycle ≤1%

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00