See datasheet for actual packaging/pinout drawings

Package | PIN:

DQJ | 8

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.72
25 - 99 $ 0.67
100 - 249 $ 0.58
250 - 499 $ 0.54
500 - 749 $ 0.45
750 - 999 $ 0.37
1000 - 9999 $ 0.34
  View datasheet for CSD19534Q5A View product folder for CSD19534Q5A

Adjust your quantity during checkout

CSD19534Q5A-100V, N-Channel NexFET Power MOSFET

This 100 V, 12.6 mΩ, SON 5 mm × 6mm NexFET power MOSFET is designed to minimize losses in power conversion applications.

Top View For all available packages, see the orderable addendum at the end of the data sheet. Typical RθJA = 40°C/W on a 1-inch2, 2-oz. Cu pad on a 0.06-inch thick FR4 PCB. Max RθJC = 2.0°C/W, pulse duration ≤100 μs, duty cycle ≤1% View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00