CSD1FPCHEVM-890 FemtoFET P-ch Evaluation Module angled board image

CSD1FPCHEVM-890

FemtoFET P-ch Evaluation Module

Pricing

Qty Price
+

Features for the CSD1FPCHEVM-890

  • Easy handling of these Land Grid Array (LGA) packaged parts
  • Full range of Vds and package size
  • Seven daughter cards can be snapped to create individual boards, with one FET per daughter card
  • FemtoFETs have the best Size*Resistance in the FET industry

Description for the CSD1FPCHEVM-890

This FemtoFET P-ch EVM includes six daughter cards, each card containing a different FemtoFET p-ch part number.  The daughter cards allow the engineer to easily connect and test these tiny devices.  The six FemtoFETs range from 12V to 20V Vds, and the size of the devices include F3 (0.6x0.7mm), F4 (0.6x1.0mm), and F5 (0.8x1.5mm).

Pricing

Qty Price
+