See datasheet for actual packaging/pinout drawings

Package | PIN:

YZF | 9

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.47
10 - 24 $ 0.42
25 - 99 $ 0.39
100 - 249 $ 0.33
250 - 499 $ 0.31
500 - 749 $ 0.25
750 - 999 $ 0.20
1000 - 9999 $ 0.18
  View datasheet for CSD22204W View product folder for CSD22204W

Adjust your quantity during checkout

CSD22204W-CSD22204W 8-V P-Channel NexFET™ Power MOSFET

This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00