See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YMG | 4

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

CSD22205L


8V P-Channel NexFET™ Power MOSFET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.48
10 - 24 $ 0.41
25 - 99 $ 0.39
100 - 249 $ 0.26
250 - 499 $ 0.26
500 - 749 $ 0.24
750 - 999 $ 0.18
1000 - 9999 $ 0.13

Adjust your quantity during checkout

Texas Instruments CSD22205L

This –8-V, 8.2-mΩ, 1.2-mm × 1.2-mm Land Grid Array (LGA) NexFET™ device has been designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. The Land Grid Array (LGA) package is a silicon chip scale package with metal pads instead of solder balls.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00