See datasheet for actual packaging/pinout drawings

Package | PIN:

YZF | 9

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.46
25 - 99 $ 0.42
100 - 249 $ 0.36
250 - 499 $ 0.33
500 - 749 $ 0.27
750 - 999 $ 0.22
1000 - 9999 $ 0.19
  View datasheet for CSD25202W15 View product folder for CSD25202W15

Adjust your quantity during checkout

CSD25202W15-CSD25202W15 20-V P-Channel NexFET™ Power MOSFET

This 21 mΩ, 20 V device is designed to deliver the lowest on resistance and gate charge in a small 1.5 mm × 1.5 mm chip scale package with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00