See datasheet for actual packaging/pinout drawings

Package | PIN:

DQK | 6

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.46
10 - 24 $ 0.41
25 - 99 $ 0.37
100 - 249 $ 0.32
250 - 499 $ 0.29
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for CSD25310Q2 View product folder for CSD25310Q2

Adjust your quantity during checkout

CSD25310Q2-20-V P-Channel NexFET Power MOSFET, CSD25310Q2

This 19.9 mΩ, –20 V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2 mm × 2 mm plastic package make the device ideal for battery operated space constrained operations.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00