See datasheet for actual packaging/pinout drawings

Package | PIN:

DNH | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.77
10 - 24 $ 0.69
25 - 99 $ 0.64
100 - 249 $ 0.54
250 - 499 $ 0.50
500 - 749 $ 0.41
750 - 999 $ 0.33
1000 - 9999 $ 0.29
  View datasheet for CSD25402Q3A View product folder for CSD25402Q3A

Adjust your quantity during checkout

CSD25402Q3A-P-Channel NexFET Power MOSFET

This -20-V, 7.7-mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00