See datasheet for actual packaging/pinout drawings

Package | PIN:

DQG | 8

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 0.99
10 - 24 $ 0.89
25 - 99 $ 0.82
100 - 249 $ 0.70
250 - 499 $ 0.65
500 - 749 $ 0.53
750 - 999 $ 0.42
1000 - 9999 $ 0.38
  View datasheet for CSD25404Q3 View product folder for CSD25404Q3

Adjust your quantity during checkout

CSD25404Q3-–20 V P-Channel NexFET Power MOSFET

This -20 V, 5.5 mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00