See datasheet for actual packaging/pinout drawings

Package | PIN:

YJC | 3

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.20
10 - 24 $ 0.18
25 - 99 $ 0.16
100 - 249 $ 0.14
250 - 499 $ 0.12
500 - 749 $ 0.10
750 - 999 $ 0.07
1000 - 9999 $ 0.06
  View datasheet for CSD25481F4 View product folder for CSD25481F4

Adjust your quantity during checkout

CSD25481F4-20V , P-Channel FemtoFET™MOSFET

This 90 mΩ, 20 V P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00