See datasheet for actual packaging/pinout drawings

Package | PIN:

YME | 4

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.50
10 - 24 $ 0.44
25 - 99 $ 0.40
100 - 249 $ 0.34
250 - 499 $ 0.31
500 - 749 $ 0.24
750 - 999 $ 0.18
1000 - 9999 $ 0.16
  View datasheet for CSD85302L View product folder for CSD85302L

Adjust your quantity during checkout

CSD85302L-20 V Dual N-Channel NexFET Power MOSFET

This 20 V, 18.7 mΩ, 1.35 mm × 1.35 mm LGA Dual NexFET power MOSFET is designed to minimize resistance in the smallest footprint. Its small footprint and common drain configuration make the device ideal for battery-powered applications in small handheld devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00