See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DPA | 8

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

CSD85312Q3E


Dual 20-V N-Channel NexFET™ Power MOSFETs,

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.91
10 - 24 $ 0.78
25 - 99 $ 0.75
100 - 249 $ 0.57
250 - 499 $ 0.57
500 - 749 $ 0.48
750 - 999 $ 0.39
1000 - 9999 $ 0.31

Adjust your quantity during checkout

Texas Instruments CSD85312Q3E

The CSD85312Q3E is a 20 V common-source, dual N-channel device designed for adaptor or USB input protection. This SON 3.3 × 3.3 mm device has low drain to drain on-resistance that minimizes losses and offers low component count for space constrained multi-cell battery charging applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00