See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQZ | 8

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

CSD86330Q3D


Synchronous Buck NexFET™ Power Block MOSFET Pair

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.67
10 - 24 $ 1.49
25 - 99 $ 1.39
100 - 249 $ 1.21
250 - 499 $ 1.12
500 - 749 $ 0.94
750 - 999 $ 0.77
1000 - 9999 $ 0.70

Adjust your quantity during checkout

Texas Instruments CSD86330Q3D

The CSD86330Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high current, high efficiency, and high frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5 V gate drive applications, this product offers a flexible solution capable of offering a high density power supply when paired with any 5 V gate drive from an external controller/driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00