See datasheet for actual packaging/pinout drawings

CSD86350Q5DEVM-604


High Density, High Current Power Supply Solution Using NexFET™ Power Block and TPS51218

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments CSD86350Q5DEVM-604

The CSD86350Q5DEVM-604 evaluation module (EVM) is a synchronous buck converter featuring TI's NexFET™ Power Block technology to provide a high current, ultra-high density power supply solution. The EVM provides a 1.2V output at 25A from a 12V nominal input bus at over 92% efficiency. The EVM is designed to operate from a single supply, so no additional bias voltage is required. The EVM uses the TPS51218 high performance, mid-input voltage, synchronous buck controller and TI’s NexFET™ Power Block to optimize the efficiency and power density of the total solution.
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00