See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQY | 8

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

CSD86360Q5D


Synchronous Buck NexFET™ Power Block

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.31
10 - 24 $ 2.07
25 - 99 $ 1.95
100 - 249 $ 1.70
250 - 499 $ 1.59
500 - 749 $ 1.37
750 - 999 $ 1.17
1000 - 9999 $ 0.99

Adjust your quantity during checkout

Texas Instruments CSD86360Q5D

The CSD86360Q5D NexFET power block is an optimized design for synchronous buck applications offering high current, high efficiency, and high frequency capability in a small 5-mm × 6-mm outline. Optimized for 5V gate drive applications, this product offers a flexible solution capable of offering a high density power supply when paired with any 5V gate drive from an external controller/driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00