Features for the CSD87381PEVM-603
- 2% tolerance 1.0V output voltage
- Up to 15-Adc steady state output current
- 300kHz switching frequency
- Over 92% peak efficiency
Description for the CSD87381PEVM-603
CSD87381PEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87381P together with controller TPS51219RTE from Texas Instruments. CSD87381P NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 3.0-mm × 2.5-mm outline and Ultra Low Profile (0.48-mm MAX). The EVM can support applications up to ~15W.