See datasheet for actual packaging/pinout drawings

Package | PIN:

DQK | 6

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.53
10 - 24 $ 0.47
25 - 99 $ 0.43
100 - 249 $ 0.36
250 - 499 $ 0.33
500 - 749 $ 0.26
750 - 999 $ 0.20
1000 - 9999 $ 0.17
  View datasheet for CSD87502Q2 View product folder for CSD87502Q2

Adjust your quantity during checkout

CSD87502Q2-30 V Dual N-Channel NexFET Power MOSFETs

The CSD87502Q2 is a 30 V, 27 mΩ N-Channel device with dual independent MOSFETs in a SON 2 x 2 mm plastic package. The two FETs were designed to be used in a half-bridge configuration for synchronous buck and other power supply applications. Additionally, these NexFET power MOSFETs can be used for adaptor, USB input protection, and battery charging applications. The dual FETs feature low drain-to-source on-resistance that minimizes losses and offers low component count for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
CC3200-LAUNCHXL (1)$29.99
Subtotal: $29.99
Shipping & Handling: -
Total (USD): $29.99