See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

MPA | 5

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

CSD87588N


Synchronous Buck NexFET Power Block II

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.22
10 - 24 $ 1.09
25 - 99 $ 1.01
100 - 249 $ 0.86
250 - 499 $ 0.79
500 - 749 $ 0.65
750 - 999 $ 0.52
1000 - 9999 $ 0.46

Adjust your quantity during checkout

Texas Instruments CSD87588N

The CSD87588N NexFET™ power block II is a highly-optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5 mm × 2.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate driver from an external controller/driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00