See datasheet for actual packaging/pinout drawings

Package | PIN:

DMM | 22

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 4.75
10 - 24 $ 4.28
25 - 99 $ 3.98
100 - 249 $ 3.49
250 - 499 $ 3.27
500 - 749 $ 2.78
750 - 999 $ 2.35
1000 - 9999 $ 2.24
  View datasheet for CSD88584Q5DC View product folder for CSD88584Q5DC

Adjust your quantity during checkout

CSD88584Q5DC-40 V Half-Bridge NexFET™ Power Block

The CSD88584Q5DC 40-V power block is an optimized design for high-current motor control applications, such as handheld, cordless garden and power tools. This device utilizes TI’s patented stacked die technology in order to minimize parasitic inductances while offering a complete half bridge in a space saving thermally enhanced DualCool™ 5-mm × 6-mm package. With an exposed metal top, this power block device allows for simple heat sink application to draw heat out through the top of the package and away from the PCB, for superior thermal performance at the higher currents demanded by many motor control applications.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00