See datasheet for actual packaging/pinout drawings

Package | PIN:

DQP | 12

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 3.27
10 - 24 $ 2.94
25 - 99 $ 2.74
100 - 249 $ 2.40
250 - 499 $ 2.25
500 - 749 $ 1.91
750 - 999 $ 1.61
1000 - 9999 $ 1.54
  View datasheet for CSD95372AQ5M View product folder for CSD95372AQ5M

Adjust your quantity during checkout

CSD95372AQ5M-60A Synchronous Buck NexFET™ Power Stage with temperature sense

The CSD95372AQ5M NexFET™ Power Stage is a highly optimized design for use in a high power, high density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00