See datasheet for actual packaging/pinout drawings

Package | PIN:

DQP | 12

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 3.61
10 - 24 $ 3.24
25 - 99 $ 3.03
100 - 249 $ 2.72
250 - 499 $ 2.54
500 - 749 $ 2.21
750 - 999 $ 1.91
1000 - 9999 $ 1.87
  View datasheet for CSD95372BQ5M View product folder for CSD95372BQ5M

Adjust your quantity during checkout

CSD95372BQ5M-60A Synchronous Buck NexFET™ Smart Power Stage

The CSD95372BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density Synchronous Buck converter. This product integrates the Driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00