See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DMC | 12

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

CSD95372BQ5MC


60A Synchronous Buck NexFET™ Smart Power Stage with Dual Cool package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.96
10 - 24 $ 3.57
25 - 99 $ 3.33
100 - 249 $ 2.99
250 - 499 $ 2.79
500 - 749 $ 2.43
750 - 999 $ 2.10
1000 - 9999 $ 2.06

Adjust your quantity during checkout

Texas Instruments CSD95372BQ5MC

The CSD95372BQ5MC NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00