See datasheet for actual packaging/pinout drawings

Package | PIN:

DMC | 12

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 3.96
10 - 24 $ 3.57
25 - 99 $ 3.33
100 - 249 $ 2.99
250 - 499 $ 2.79
500 - 749 $ 2.43
750 - 999 $ 2.10
1000 - 9999 $ 2.06
  View datasheet for CSD95378BQ5MC View product folder for CSD95378BQ5MC

Adjust your quantity during checkout

CSD95378BQ5MC-60A Synchronous Buck NexFET™ Smart Power Stage with TAO offset and DualCool™ package

The CSD95378BQ5MC NexFET™ smart power stage is a highly-optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00