See datasheet for actual packaging/pinout drawings

Package | PIN:

DNS | 10

Temp:

S (-40 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 1.62
10 - 24 $ 1.45
25 - 99 $ 1.35
100 - 249 $ 1.17
250 - 499 $ 1.08
500 - 749 $ 0.91
750 - 999 $ 0.75
1000 - 9999 $ 0.68
  View datasheet for CSD95379Q3MT View product folder for CSD95379Q3MT

Adjust your quantity during checkout

CSD95379Q3MT-Synchronous Buck NexFET Power Stage, CSD95379Q3M

The CSD95379Q3M NexFET™ power stage is a highly optimized design for use in high-power, high-density synchronous buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. In addition, the driver IC supports ULQ mode that enables Connected Standby for Windows® 8. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP# is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). This combination produces high-current, high-efficiency, and high-speed switching capability in a small 3.3-mm × 3.3-mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00