See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RWJ | 41

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

CSD95480RWJT


70A Synchronous Buck NexFET™ Smart Power Stage in an Industry Standard Footprint

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.37
10 - 24 $ 4.83
25 - 99 $ 4.50
100 - 249 $ 3.94
250 - 499 $ 3.70
500 - 749 $ 3.14
750 - 999 $ 2.65
1000 - 9999 $ 2.53

Adjust your quantity during checkout

Texas Instruments CSD95480RWJT

The CSD95480RWJ NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00