See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DMH | 18

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

CSD95495QVM


50A Synchronous Buck NexFET Smart Power Stage in small 4x5 SON Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.64
10 - 24 $ 3.28
25 - 99 $ 3.05
100 - 249 $ 2.67
250 - 499 $ 2.51
500 - 749 $ 2.13
750 - 999 $ 1.80
1000 - 9999 $ 1.72

Adjust your quantity during checkout

Texas Instruments CSD95495QVM

The CSD95495QVM NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 4-mm × 5-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00