See datasheet for actual packaging/pinout drawings

Package | PIN:

DQP | 22

Temp:

S (-55 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 2.71
10 - 24 $ 2.44
25 - 99 $ 2.27
100 - 249 $ 1.99
250 - 499 $ 1.86
500 - 749 $ 1.58
750 - 999 $ 1.34
1000 - 9999 $ 1.28
  View datasheet for CSD96370Q5M View product folder for CSD96370Q5M

Adjust your quantity during checkout

CSD96370Q5M-High Frequency Synchronous Buck NexFET™ Power Stage

The CSD96370Q5M NexFET Power Stage is an optimized design for use in a high power, high density Synchronous Buck converter. This product integrates an enhanced gate driver IC and Power Block Technology to complete the power stage switching function. This combination produces a high current, high efficiency, high speed switching device and delivers an excellent thermal solution in a small 5-mm × 6-mm outline package due to its large ground based thermal pad. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00