See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CY29FCT52CTQCT


Octal Registered Transceivers with 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.07
10 - 24 $ 4.57
25 - 99 $ 4.20
100 - 249 $ 3.76
250 - 499 $ 3.47
500 - 749 $ 3.06
750 - 999 $ 2.71
1000 - 9999 $ 2.35

Adjust your quantity during checkout

Texas Instruments CY29FCT52CTQCT

The CY29FCT52T has two 8-bit back-to-back registers that store data flowing in both directions between two bidirectional buses. Separate clock, clock enable, and 3-state output-enable signals are provided for each register. Both A outputs and B outputs are specified to sink 64 mA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00