See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

CY74FCT138TQCT


1-of-8 Decoder

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.72
10 - 24 $ 1.48
25 - 99 $ 1.45
100 - 249 $ 1.18
250 - 499 $ 1.16
500 - 749 $ 0.98
750 - 999 $ 0.81
1000 - 9999 $ 0.67

Adjust your quantity during checkout

Texas Instruments CY74FCT138TQCT

The \x92FCT138T devices are 1-of-8 decoders. These devices accept three binary weighted inputs (A0, A1, A2) and, when enabled, provide eight mutually exclusive active-low outputs (O\0\x96O\7). The \x92FCT138T devices feature three enable inputs: two active low (E\1, E\2) and one active high (E3 ).

All outputs are high unless E\1 and E\2 are low and E3 is high. This multiple-enable function allows easy parallel expansion of the device to a 1-of-32 (five lines to 32 lines) decoder with just four \x92FCT138T devices and one inverter.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00