See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.13
10 - 24 $ 2.81
25 - 99 $ 2.62
100 - 249 $ 2.30
250 - 499 $ 2.15
500 - 749 $ 1.83
750 - 999 $ 1.54
1000 - 9999 $ 1.47
  View datasheet for CY74FCT16827CTPACT View product folder for CY74FCT16827CTPACT

Adjust your quantity during checkout

CY74FCT16827CTPACT-20-Bit Buffers/Drivers with 3-State Outputs

The CY74FCT16827T 20-bit buffer/line driver and the CY74FCT162827T 20-bit buffer/line driver provide high-performance bus interface buffering for wide data/address paths or buses carrying parity. These parts can be used as a single 20-bit buffer or two 10-bit buffers. Each 10-bit buffer has a pair of NANDed OE\ for increased flexibility.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The CY74FCT16827T is ideally suited for driving high-capacitance loads and low-impedance backplanes.

The CY74FCT162827T has 24-mA balanced output drivers with current-limiting resistors in the outputs. This reduces the need for external terminating resistors and provides for minimal undershoot and reduced ground bounce. The CY74FCT162827T is ideal for driving transmission lines.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00