See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.15
10 - 24 $ 1.02
25 - 99 $ 0.95
100 - 249 $ 0.81
250 - 499 $ 0.75
500 - 749 $ 0.61
750 - 999 $ 0.49
1000 - 9999 $ 0.44
  View datasheet for CY74FCT244TSOCT View product folder for CY74FCT244TSOCT

Adjust your quantity during checkout

CY74FCT244TSOCT-Octal Buffers and Line Drivers with 3-State Outputs

The \x92FCT244T devices are octal buffers and line drivers designed to be employed as memory address drivers, clock drivers, and bus-oriented transmitters/receivers. These devices provide speed and drive capabilities equivalent to their fastest bipolar logic counterparts, while reducing power consumption. The input and output voltage levels allow direct interface with TTL, NMOS, and CMOS devices without external components.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00