See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSC | 10

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC082S085CISD/NOPB


8-Bit Micro Power DUAL Digital-to-Analog Converter with Rail-to-Rail Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.80
10 - 24 $ 1.55
25 - 99 $ 1.52
100 - 249 $ 1.24
250 - 499 $ 1.22
500 - 749 $ 1.02
750 - 999 $ 0.84
1000 - 9999 $ 0.70

Adjust your quantity during checkout

Texas Instruments DAC082S085CISD/NOPB

The DAC082S085 device is a full-featured, general-purpose, DUAL, 8-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 0.6 mW at 3 V and 1.6 mW at 5 V. The DAC082S085 is packaged in 10-pin SON and VSSOP packages. The 10-pin WSON package makes the DAC082S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing, and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE, and DSP interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00