See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDC | 6

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC121S101CIMK/NOPB


12-Bit Micro Power, RRO Digital-to-Analog Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.91
10 - 24 $ 1.72
25 - 99 $ 1.60
100 - 249 $ 1.40
250 - 499 $ 1.32
500 - 749 $ 1.12
750 - 999 $ 0.94
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments DAC121S101CIMK/NOPB

The DAC121S101 device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI™, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range.

The supply voltage for the DAC121S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101 make it an excellent choice for use in battery operated equipment.

The DAC121S101 is a direct replacement for the AD5320 and the DAC7512 and is one of a family of pin compatible DACs, including the 8-bit DAC081S101 and the 10-bit DAC101S101. The DAC121S101 operates over the extended industrial temperature range of &–40®C to +104M7 natural dad while the DAC121S101-Q1 operates over the Grade 1 automotive temperature range of –40°C to +125°C. The DAC121S101 is available in a 6-lead SOT and an 8-lead VSSOP and the DAC121S101-Q1 is available in the 6-lead SOT only.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00