Features for the DAC121S101EVM
- Evaluates DAC121S101, a 12-bit, 1-channel, 8µs settling time, Serial Interface Digital-to-Analog Converter
- User friendly GUI interface
- LaunchPad booster pack
- Power by USB
Description for the DAC121S101EVM
The DAC121S101EVM is a demonstration kit for the DAC121S101, a 12-bit, 1-channel, 8µs settling time, Serial Interface Digital-to-Analog Converter (DAC). The EVM allows users to evaluate the operation and performance of the DAC121S101 data converter. The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.