The DAC128S085 is a full-featured, general-purpose OCTAL 12-bit voltage-output
digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes
1.95 mW at 3 V and 4.85 mW at 5 V. The DAC128S085 is packaged in a 16-lead WQFN package and a
16-lead TSSOP package. The WQFN package makes the DAC128S085 the smallest OCTAL DAC in its class.
The on-chip output amplifiers allow rail-to-rail output swing, and the 3-wire serial interface
operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are
limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface
is compatible with standard SPI™,
QSPI, MICROWIRE, and DSP interfaces. The DAC128S085 also offers daisy-chain operation, where an
unlimited number of DAC128S085s can be updated simultaneously using a single serial
interface.
There are two references for the DAC128S085. One reference input serves channels A
through D, while the other reference serves channels E through H. Each reference can be set
independently between 0.5 V and VA, providing the widest possible output
dynamic range. The DAC128S085 has a 16-bit input shift register that controls the mode of
operation, the power-down condition, and the register/output value of the DAC channels. All eight
DAC outputs can be updated simultaneously or individually.
A power-on reset circuit ensures that the DAC outputs power up to zero volts and remain
there until there is a valid write to the device. The power-down feature of the DAC128S085 allows
each DAC to be independently powered with three different termination options. With all the DAC
channels powered down, power consumption reduces to less than 0.3 µW at 3 V and less than 1 µW at 5
V. The low power consumption and small packages of the DAC128S085 make it an excellent choice for
use in battery-operated equipment.
The DAC128S085 is one of a family of pin-compatible DACs, including the 8-bit DAC088S085
and the 10-bit DAC108S085. All three parts are offered with the same pinout, allowing system
designers to select a resolution appropriate for their application without redesigning their
printed circuit board. The DAC128S085 operates over the extended industrial temperature range of
40°C to 125°C.
View datasheet View product folder