See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGH | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC161P997CISQ/NOPB


Single-Wire 16-bit DAC for 4-20mA Loops

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.08
10 - 24 $ 3.67
25 - 99 $ 3.45
100 - 249 $ 3.00
250 - 499 $ 2.80
500 - 749 $ 2.42
750 - 999 $ 2.06
1000 - 9999 $ 1.75

Adjust your quantity during checkout

Texas Instruments DAC161P997CISQ/NOPB

The DAC161P997 is a 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. It offers 16-bit accuracy with a low output current temperature coefficient (29 ppm/°C) and excellent long-term output current drift (90 ppmFS) while consuming less than 190 µA.

The data link to the DAC161P997 is a Single Wire Interface (SWIF) which allows sensor data to be transferred in digital format over an isolation boundary using a single isolation component. The DAC161P997’s digital input is compatible with standard isolation transformers and opto-couplers. Error detection and handshaking features within the SWIF protocol ensure error free communication across the isolation boundary. For applications where isolation is not required, the DAC161P997 interfaces directly to a microcontroller.

The loop drive of the DAC161P997 interfaces to a HART (Highway Addressable Remote Transducer) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161P997 ideal for 2- and 4-wire industrial transmitters.

The DAC161P997 is available in a 16-lead WQFN package and is specified over the extended industrial temperature range of –40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00