See datasheet for actual packaging/pinout drawings

Package | PIN:

RGH | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.08
10 - 24 $ 9.97
25 - 99 $ 9.31
100 - 249 $ 8.35
250 - 499 $ 7.79
500 - 749 $ 6.78
750 - 999 $ 5.87
1000 - 9999 $ 5.75
  View datasheet for DAC161S055CISQE/NOPB View product folder for DAC161S055CISQE/NOPB

Adjust your quantity during checkout

DAC161S055CISQE/NOPB-Precision 16-Bit, Buffered Voltage-Output DAC

The DAC161S055 is a precision 16-bit, buffered voltage output Digital-to-Analog Converter (DAC) that operates from a 2.7V to 5.25V supply with a separate I/O supply pin that operates down to 1.7V. The on-chip precision output buffer provides rail-to-rail output swing and has a typical settling time of 5 µsec. The external voltage reference can be set between 2.5V and VA (the analog supply voltage), providing the widest dynamic output range possible.

The 4-wire SPI compatible interface operates at clock rates up to 20 MHz. The part is capable of Diasy Chain and Data Read Back. An on board power-on-reset (POR) circuit ensures the output powers up to a known state.

The DAC161S055 features a power-up value pin (MZB), a load DAC pin (LDACB) and a DAC clear (CLRB) pin. MZB sets the startup output voltage to either GND or mid-scale. LDACB updates the output, allowing multiple DACs to update their outputs simultaneously. CLRB can be used to reset the output signal to the value determined by MZB.

The DAC161S055 has a power-down option that reduces power consumption when the part is not in use. It is available in a 16-lead LLP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00