See datasheet for actual packaging/pinout drawings


DAC3151 Evaluation Module

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments DAC3151EVM

The DAC3151EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' single-channel 10-bit 500 MSPS DAC3151 digital-to-analog converter (DAC). The EVM provides a flexible environment to test the DAC3151 under a variety of clock, and input conditions. For ease of use as a complete IF transmit solution, the DAC3151EVM includes the CDCE62005 clock generator/jitter cleaner for clocking the DAC3151.

The EVM can be used along with TSW1400 to perform a wide range of test procedures. The TSW1400 generates the test patterns which are fed to the DAC3151 through a 1.00 GSPS LVDS port. The DAC3151EVM clock chip can be used to synchronize the TSW1400 board to DAC3151EVM. The TSW1406EVM provides a low-cost solution for quick EVM testing with up to 64k sample pattern depth.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00