See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 23.98
10 - 24 $ 22.30
25 - 99 $ 21.52
100 - 249 $ 18.80
250 - 499 $ 17.89
500 - 749 $ 16.46
750 - 999 $ 14.78
  View datasheet for DAC3171IRGCT View product folder for DAC3171IRGCT

Adjust your quantity during checkout

DAC3171IRGCT-14-bit, 500-MSPS Digital-to-Analog Converter (DAC)

The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPS digital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports a DDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing, and terminate to GND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4, dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.

The DAC31x1 are available in a VQFN-64 package that is specified over the full industrial temperature range (–40°C to +85°C).

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00