See datasheet for actual packaging/pinout drawings

DAC3484EVM


DAC3484 Evaluation Module

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments DAC3484EVM

The DAC3484EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.25 GSPS DAC3484 digital-to-analog converter (DAC) with 16-bit or 8-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit NCO and PLL, and exceptional linearity at high IFs. The EVM provides a flexible environment to test the DAC3484 under a variety of clock, data input, and IF output conditions. For ease of use as a complete IF transmitter solution, the DAC3484EVM includes the Texas Instruments CDCE62005 clock generator/jitter cleaner for clocking the DAC3484. Besides providing a high-quality, low jitter DAC sampling clock to the DAC3484, the CDCE62005 also provides FPGA clocks to the TSW1400EVM (or TSW3100EVM) as FPGA reference clocks.

The EVM can be used along with TSW1400 (or TSW3100) to perform a wide range of test and measurements. The TSW1400 (or TSW3100) generates the test patterns which are fed to the DAC3484 through a 1.25 GSPS LVDS port. The on-board CDCE62005 can be used to synchronize the TSW1400 (or TSW3100) board to DAC3484EVM.

The DAC3484EVM is also compatible with Xilinx and Altera based FPGA EVMs and design kits for rapid evaluation and prototyping. The DAC3484EVM includes an HSMC input for direct connection to HSMC compatible Altera based FPGA EVMs. The FMC-DAC-ADAPTER board available from TI enables the connection of the DAC3484EVM to the FMC header on Xilinx based EVMs.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00