DAC38J84EVM DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating DAC Evaluation Module angled board image

DAC38J84EVM

DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating DAC Evaluation Module

Pricing

Qty Price
+

Features for the DAC38J84EVM

  • Allows comprehensive testing of the DAC3XJ8X family of high-speed, JESD204B interface DACs
  • Transformer-coupled signal path enables direct performance testing of the DAC3XJ8X outputs
  • Simplified testing using the onboard LMK04828 JESD204B clocking solution for clock generation, jitter cleaning, or distribution
  • Easy and intuitive software GUI reduces setup time and provides full access to device features
  • Designed for use with TI’s TSW14J56 JESD204B pattern capture and generation tool
  • FMC connector enables use of the DAC3XJ8XEVM with many of the leading FPGA vendor’s development kits

Description for the DAC38J84EVM

 The DAC3XJ8XEVM is an evaluation module (EVM) designed to evaluate the DAC3XJ8X family of high-speed, JESD204B interface DACs (DAC37J82, DAC37J84, DAC38J82, DAC38J84). The EVM includes an onboard clocking solution (LMK04828), transformer coupled outputs, full power solution, and easy-to-use software GUI and USB interface.

The DAC3XJ8XEVM is designed to work seamlessly with the TSW14J56EVM, Texas Instruments’ JESD204B pattern generator card, through the High Speed Data Converter Pro (HSDCPro) software tool for high-speed data converter evaluation. The DAC3XJ8XEVM was also designed to work with many of the development kits from leading FPGA vendors that contain an FMC connector.

Pricing

Qty Price
+