See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $899.00
 

Adjust your quantity during checkout

DAC38RF82EVM-DAC38RF82 Evaluation Module

The DAC38RF82EVM is the circuit board for evaluating DAC38RF82/83/85/93 digital to analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9GSPS sampling rate and it is designed to work with the TSW14J56 EVM (REV B and up). The available FMC connector also makes it possible to interface the DAC to FPGA development board from third party vendors. Also available is an easy to use software interface to control the DAC and on-board LMK04828 clock chip via SPI.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00