See datasheet for actual packaging/pinout drawings


DAC38RF86 Dual-Channel 14-Bit 9GSPS Digital-to-Analog Converter (DAC) Evaluation Module

TI Store Price:

Unit price: $899.00

Adjust your quantity during checkout

Texas Instruments DAC38RF86EVM

The DAC38RF86 evaluation module (EVM) is the circuit board for evaluating DAC38RF86 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC connector also makes it possible to interface the DAC to an FPGA development board from third-party vendors. Also available is an easy-to-use software interface to control the DAC and onboard LMK04828 clock chip via SPI.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00