See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $899.00
 

Adjust your quantity during checkout

DAC38RF87EVM-DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module

The DAC38RF87 evaluation module (EVM) is the circuit board for evaluating the DAC38RF87 digital-to-analog converter (DAC). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC connector also makes it possible to interface the DAC to an FPGA development board from third-party vendors. Also available is an easy-to-use software interface to control the DAC and onboard LMK04828 clock chip via SPI.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00